Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
RSD-INOX-Ex-PG - Ex Accessories
Bill of material
RSD-INOX-Ex 1.098.0907.01
AG
Thread
PG 9
IG
Thread
PG 7
GL
6.0 mm
H
8.8 mm
SW
17 mm
DT
Operating Temperature
BN
Order No.
1.098.0907.01
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices